A-GFB Non-woven belt

Ultimate non-woven belts for use with a band file for fine grinding and finishing of stainless steel, steel, aluminum and other metals

  • Base material: Stainless steel, Steel
  • Length: 533 mm
  • Product Class: Ultimate
ultimate

Choose options

Width
  • 13 mm
Grain density
  • Coarse
  • Fine
  • Medium
  • Very Fine
Length
  • 457 mm
Pack size
  • 5 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 95.40 ILS

Technical Data

Base material
Stainless steel, Steel
Length
533 mm
Product Class
Ultimate
Width
13 mm

Features & Applications

Features

  • Achieve satin finish, mirror finish or a defined surface roughness with our broad grade selection for fine grinding
  • Non-woven belts engineered to reduce marks, smears and last longer
  • Also available in coarse grain sizes for rougher grinding
  • Developed for best results with Hilti variable-speed abrasive tools for professional metalwork

Applications

  • Fine grinding – finishing carbon and stainless steel to a smooth, uniform and attractive appearance
  • Surface finishing – removing scratches from steel surfaces
  • Mirror finishing – polishing stainless steel to a mirror finish

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo