W-CFE 280-VW Sanding sheet
Sanding sheet W-CFO set product number: 335646

Sanding sheets for use on wood
- Base material: Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
- Product Class: Premium
- Grain density: P60, P80, P100, P120
premium
Choose options
Grain density
- P60
- P80
- P100
- P120
- P150
- P180
- P60, P80, P100, P120
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
845.24 ILS
8.45 ILS
/
1 each
Technical Data
Base material
Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
Product Class
Premium
Grain density
P60, P80, P100, P120
Backing Material
Without backing (needs additional pad)
Features & Applications
Features
- For woodworking and furniture production
- Longer lasting sanding surface – the dust-repellent coating helps to maintain consistent sanding performance for longer
Applications
- Hardwood (beech, oak, etc.)
- Softwood (fir, pine, etc.)
- Plastics
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo