W-CFE 150-VW Sanding disc
Sanding sheet W-CFE set product number: 335643

Sanding discs for wood applications
- Base material: Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
- Disc diameter: 150 mm
- Diameter: 150 mm
premium
Choose options
Grain density
- P60
- P80
- P100
- P120
- P150
- P180
- P60, P80, P100, P120
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
733.63 ILS
7.34 ILS
/
1 each
Technical Data
Base material
Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
Disc diameter
150 mm
Diameter
150 mm
Product Class
Premium
Grain density
P60, P80, P100, P120
Backing Material
Without backing (needs additional pad)
Features & Applications
Features
- For woodworking
- For cabinetry and furniture making
Applications
- Hardwood (beech, oak, etc.)
- Softwood (fir, pine, etc.)
- Wood materials (particle board, plywood, hardboard and composites, etc.)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo