W-CFE 280-VW Sanding sheet
Sanding sheet W-CFO 280-VW P80 product number: 315764

Sanding sheets for use on wood
- Base material: Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
- Product Class: Premium
- Grain density: P80
premium
Choose options
Grain density
- P60
- P80
- P100
- P120
- P150
- P180
- P60, P80, P100, P120
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
50
Discounted net
397.82 ILS
7.96 ILS
/
1 each
Technical Data
Base material
Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
Product Class
Premium
Grain density
P80
Backing Material
Without backing (needs additional pad)
Features & Applications
Features
- For woodworking and furniture production
- Longer lasting sanding surface – the dust-repellent coating helps to maintain consistent sanding performance for longer
Applications
- Hardwood (beech, oak, etc.)
- Softwood (fir, pine, etc.)
- Plastics
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo