W-CFE 150-VW Sanding disc
Sanding sheet W-CFE 150-VW P80 product number: 315731

Sanding discs for wood applications
- Base material: Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
- Disc diameter: 150 mm
- Diameter: 150 mm
premium
Choose options
Grain density
- P60
- P80
- P100
- P120
- P150
- P180
- P60, P80, P100, P120
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
50
Discounted net
331.04 ILS
6.62 ILS
/
1 each
Technical Data
Base material
Hardwood (beech, oak etc.), Softwood (fir, pine etc.), Wood composites
Disc diameter
150 mm
Diameter
150 mm
Product Class
Premium
Grain density
P80
Backing Material
Without backing (needs additional pad)
Documents
pdf Operating Instruction WFE 450-E, Arabic, Danish, German, Greek, English, Spanish, French, Italian, Lithuanian, Dutch, Portuguese, Swedish [ 3.3 MB ]
Features & Applications
Features
- For woodworking
- For cabinetry and furniture making
Applications
- Hardwood (beech, oak, etc.)
- Softwood (fir, pine, etc.)
- Wood materials (particle board, plywood, hardboard and composites, etc.)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo