A-GTB Non-woven belt
Polishing band A-GTB 40x760 SPX felt product number: 2243397

Ultimate non-woven belts to be used with the tube belt sander for fine grinding and finishing of stainless steel, steel, aluminum and other metals
- Base material: Stainless steel, Steel
- Length: 760 mm
- Product Class: Ultimate
ultimate
Choose options
Width
- 40 mm
Grain density
- Coarse
- Fine
- Medium
- Polish
Length
- 760 mm
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
1,081.20 ILS
108.12 ILS
/
1 each
