A-GPB Non-woven sleeve
Non-woven sleeve A-GPB 100 SPX felt product number: 2243392

Ultimate non-woven sleeves for rough to fine grinding of stainless steel, steel, aluminum and other metals
- Base material: Stainless steel, Steel
- Diameter: 100 mm
- Product Class: Ultimate
ultimate
Choose options
Grain density
- Coarse
- Fine
- Medium
- Polish
- Very Fine
Width
- 100 mm
Pack size
- 5 pc
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
2,500.00 ILS
250.00 ILS
/
1 each
