A-GTB Non-woven belt
Non-woven belt A-GTB 40x760 SPX med product number: 2243386

Ultimate non-woven belts to be used with the tube belt sander for fine grinding and finishing of stainless steel, steel, aluminum and other metals
- Base material: Stainless steel, Steel
- Length: 760 mm
- Product Class: Ultimate
ultimate
Choose options
Width
- 40 mm
Grain density
- Coarse
- Fine
- Medium
- Polish
Length
- 760 mm
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
795.00 ILS
79.50 ILS
/
1 each
