A-GFB Non-woven belt
Non-woven belt A-GFB 13x457 SPX med product number: 2243382

Ultimate non-woven belts for use with a band file for fine grinding and finishing of stainless steel, steel, aluminum and other metals
- Base material: Stainless steel, Steel
- Length: 457 mm
- Product Class: Ultimate
ultimate
Choose options
Width
- 13 mm
Grain density
- Coarse
- Fine
- Medium
- Very Fine
Length
- 457 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
95.40 ILS
19.08 ILS
/
1 each
