A-GPB Abrasive sleeve
Abrasive sleeve A-GPB 100 P80 SPX product number: 2243172

Ultimate abrasive sleeves for rough to fine grinding of stainless steel, steel, aluminum and other metals
- Base material: Stainless steel, Steel
- Diameter: 100 mm
- Product Class: Ultimate
ultimate
Choose options
Grain density
- P60
- P80
Width
- 100 mm
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
503.50 ILS
25.18 ILS
/
1 each
