A-GTB Abrasive belt
Abrasive belt A-GTB 40x760 P60 SP product number: 2243164

Ultimate abrasive tube belts for rough to fine grinding of stainless steel, steel, aluminum and other metals
- Base material: Steel, Stainless steel
- Length: 760 mm
- Product Class: Premium
premium
Choose options
Width
- 40 mm
Grain density
- P40
- P60
- P80
- P120
Length
- 760 mm
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
402.80 ILS
20.14 ILS
/
1 each
