A-GFB Abrasive belt
Abrasive belt A-GFB 13x457 P80 SPX product number: 2243162

Ultimate abrasive file belts for rough to fine grinding of stainless steel, steel, aluminum and other metals
- Base material: Stainless steel, Steel
- Length: 457 mm
- Product Class: Ultimate
ultimate
Choose options
Width
- 13 mm
Grain density
- P60
- P80
Length
- 457 mm
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
180.20 ILS
9.01 ILS
/
1 each
