A-GFB Abrasive belt
Abrasive belt A-GFB 30x457 P40 SP product number: 2243152

Premium abrasive file belts for rough to fine grinding of stainless steel, steel, aluminum and other metals
- Base material: Steel, Stainless steel
- Length: 457 mm
- Product Class: Premium
premium
Choose options
Width
- 9 mm
- 13 mm
- 30 mm
Grain density
- P40
- P60
- P80
- P120
Length
- 457 mm
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
169.60 ILS
8.48 ILS
/
1 each
