SPX Stainless steel cutting discs
Cutting disc AC-D SPX 230x1.8 product number: 2150736
Ultimate thin-kerf stainless steel cutting disc for stainless steel and other metals
- Base material: Steel, Stainless steel
- Disc diameter: 230 mm
- Arbor size: 22.23 mm
ultimate
Customers also searched for abrasives, cutting discs, metal cutting, grinding discs or thin cutting.
Choose options
Disc diameter
- 115 mm
- 125 mm
- 230 mm
Arbor size
- 22.23 mm
Blade / disc thickness
- 1 mm
- 1.6 mm
- 1.8 mm
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
1,075.00 ILS
1,075.00 ILS
/
1 Pack



