SP Metal cutting discs
Cutting disc AC-D SP 125x1.6 product number: 2150706
High-performance metal cutting disc for angle grinders
- Base material: Steel, Stainless steel
- Disc diameter: 125 mm
- Arbor size: 22.23 mm
premium
Customers also searched for abrasives, cutting discs, grinding discs, metal cutting or thin cutting.
Choose options
Disc diameter
- 125 mm
- 230 mm
Arbor size
- 22.23 mm
Blade / disc thickness
- 1 mm
- 1.6 mm
- 1.8 mm
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
351.92 ILS
14.08 ILS
/
1 each





