Chain SCN 60 1.1 cc
product number: 2410755
16” | 40cm low kickback saw chain with 3/8" | 9.52mm Low Profile™ pitch for the SCN 60-22 cordless chain saw
- Chain Drive Links: 56
- Bar Length: 40 cm
- Chain Pitch: 9.52 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
259.70 ILS
259.70 ILS
/
1 each


