Bar SCN 60 1.1
product number: 2403169
16” | 40cm narrow kerf bar for use with 3/8" | 9.52mm Low Profile™ chains on the SCN 60-22 cordless chain saw
- Chain Drive Links: 56
- Bar Length: 40 cm
- Chain Pitch: 9.52 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
28.98 ILS
28.98 ILS
/
1 each


