SSH 6-A22 Cordless double cut shears
Cordless shear for all fast, straight or curved cuts in sheet metal, spiral ductwork and other everyday metal fabrication up to 2.5 mm (12 Gauge) thickness
- Material type: Flat sheet, C.L.U. profile
- Rated voltage: 21.6 V
- Tool body weight: 2.2 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
5,236.40 ILS
5,236.40 ILS
/
1 each








