Nuron
STR 4-22 Cordless Threaded Rod Cutter
Threaded rod cutter STR 4-22 case product number: 2361754
Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
- Material type: Threaded rod , Steel threaded rod, Stainless threaded rod
- Rated voltage: 21.6 V
- Tool body weight: 2.69 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
6,226.28 ILS
6,226.28 ILS
/
1 each






