Nuron
SC 6ML-22 Cordless circular saw for metal
SC 6ML-22 + B 22-110 (2) + C 6-22 product number: 2494375
Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8” depth (Nuron battery platform)
- Max. cutting depth: 60 mm
- Blade diameter: 165 mm
- Base material: Metal, Steel, Stainless steel, Non-ferrous metal
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
5,700.00 ILS
5,700.00 ILS
/
1 each









