Nuron
SC 30WR-22 Cordless circular saw
Cordl. circular saw SC 30WR-22 02 case product number: 2423070 #2423070





Cordless circular saw with pre-mounted 190 mm | 7-1/4” blade, for precise cuts up to 70 mm│2-3/4" in wood and wood-based panels (Nuron battery platform)
- Max. cutting depth: 70 mm
- Blade diameter: 190 mm
- Base material: Wood
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,563.82 ILS
5,563.82 ILS
/
1 each
Technical Data
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood
Guiding rail compatibility
Yes
Dimensions (LxWxH)
360 x 210 x 215 mm
Cutting depth at 45 degrees
51 mm
Max. bevel angle
50 °
Tool body weight
4.02 kg
A-weighted emission sound pressure level
96 dB (A) 1
Triaxial vibration value for sawing into wood (ah,W)
0.8 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SC 30WR-22 (POS1), Bulgarian, German, Greek, English, Spanish, French, Hebrew, Croatian, Italian, Dutch, Polish, Portuguese, Romanian, Slovenian, Serbian, Arabic, cn, Czech, Danish, Estonian, Finnish, Hungarian, Japanese, Lithuanian, Latvian, Norwegian, Russian, Slovak, Swedish, Chinese [ 17.2 MB ]
Features & Applications
Features
- Faster cuts and longer battery life – our brushless circular saw cuts with 22% more speed and 18% more battery reach than before, helping you get more work done per charge
- Our highest dust capture rate – re-designed dust channel captures over 80% more dust than before, helping minimize airborne dust for a safer and cleaner jobsite
- Deeper cuts – the new battery position allows you to reach a 70mm (2-3/4") cutting depth with a B 22-290 Nuron battery, for deeper cuts and longer cutting time
- Quick connect hose attachment – click-in vacuum hose adapter attaches securely to the circular saw, helping reduce accidental hose disconnection
- Full blade portfolio – our cordless optimized blades are available for a wide variety of different applications, from fast cuts to fine finish
Applications
- Straight, accurate cuts up to 70 mm depth
- Bevel cuts at 45° in materials up to 50 mm, or at 50° up to 45 mm thickness
- Cutting wood and wood-based board – such as formwork, plywood, planks, OSB and battens
- Crosscuts and rip cuts through wood or plastic
- Trimming interior finishing board – such as drywall and sandwich boards
Related Products
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

