Nuron
SM 60-22 Cordless miter saw
Cordl. miter saw SM 60-22 box product number: 2390412 #2390412









Dual-bevel sliding compound miter saw with a cross cut capacity up to 100x355mm│4”x 13-3/4" (Nuron battery platform)
- Blade diameter: 305 mm
- Base material: Wood, Plastic
- No load RPM: gear 1: 4300 rpm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
7,653.20 ILS
7,653.20 ILS
/
1 each
Technical Data
Blade diameter
305 mm
Base material
Wood, Plastic
No load RPM
gear 1: 4300 rpm
Guiding rail compatibility
No
Max. bevel angle
48 °
Max. miter angle
60 °
A-weighted emission sound pressure level
101 dB (A) 1
Triaxial vibration value for sawing into wood (ah,W)
2.5 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SM 60-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 11.9 MB ]
Features & Applications
Features
- Precision cutting – miter (≤ 60° right ≤ 52° left) and bevel (up to 48°) adjusts in both directions for smooth compound cuts and accurate straight cuts throughout the saw’s lifetime
- Variable speed control – 6 speeds (2000-4300 RPM) allow you to match blade speed with material to optimize cutting quality, performance and battery life when paired with our blades
- Ergonomic and efficient – forward-sliding rail saves space while front-facing bevel adjustments help streamline your workflow
- Integrated LED shadow line – line up your workpiece for faster and more accurate cuts, even in low-light conditions
- Safer and cleaner – fast blade brake and effective dust removal for a safer and cleaner working environment
Applications
- Commercial wood framing, especially precise, serial cuts in beams, structural elements and temporary supports
- Clean cuts for concrete formwork such as tilt walls and architectural concrete
- Bevel and miter cuts for case work, mill work and interior woodwork such as cabinets, molding and trim
- Cutting aluminum extrusions on-site for building envelope applications
- Straight cuts in PVC, ABS, and occasional cuts in aluminum and conduit for flush connections in plumbing and electrical installations
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Ultimate 12" Mitre Saw blade (305mm) for universal wood cutting, with carbide teeth to cut faster, last longer and increase productivity with cordless miter saws
Ultimate wood fine finish Mitre Saw blade (12" | 305mm) with carbide teeth, for precise and clean cuts in wooden beams with our SM 60-22 cordless Mitre Saw
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
