Nuron
Cordless oscillating multitool SMT 6-22
Multi-Tool SMT 6-22 case product number: 2366392
Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4°
- Base material: Drywall, Wood, Mortar, Paint, Cement, Metal, PVC
- No load RPM: gear 1: 20000 rpm
- Triaxial vibration value for cutting board (ah,B): 2.5 m/s²
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,467.15 ILS
2,467.15 ILS
/
1 each









