Nuron
SC 6WP-22 Cordless plunge saw
Cordl. circular saw SC 6WP-22 box product number: 2361682
Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8” depth with guiderail
- Max. cutting depth: 57 mm
- Blade diameter: 165 mm
- Base material: Drywall, Fibre board, Fibre cement board, Gypsum board, Hardwood (beech, oak etc.), Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine etc.), Wood, Wood composites
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
6,355.18 ILS
6,355.18 ILS
/
1 each











