Nuron
SC 4MR-22 Cordless circular saw
מסור עגול SC 4MR-22(N) product number: 2351368
Cordless circular saw with minimized weight and size for overhead cuts up to 51 mm│2” depth (Nuron battery platform)
- Max. cutting depth: 51 mm
- Blade diameter: 136 mm
- Base material: Metal, Steel, Stainless steel
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
3,748.05 ILS
3,748.05 ILS
/
1 each









