Nuron
SB 6-22 Deep cut band saw
Band saw SB 6-22 box(N) product number: 2326038
Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
- Base material: Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
- Blade Dimensions (LxWxH): 1140 x 12.4 x 0.5 mm
- Maximum cutting capacity: 127 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,235.44 ILS
4,235.44 ILS
/
1 each







