Nuron
SB 4-22 Portable band saw
SB 4-22(N) במזוודה product number: 2251600 #2251600



Cordless portable band saw inc. 14/18 TPI blade for precise, low-noise, low-spark cuts through metal up to 63.5 mm│2-1/2” cutting depth (Nuron battery platform)
- Base material: Metal, Stainless steel
- Maximum cutting capacity: 64 mm
- Tool body weight: 3.2 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,714.87 ILS
2,714.87 ILS
/
1 each
Technical Data
Base material
Metal, Stainless steel
Maximum cutting capacity
64 mm
Tool body weight
3.2 kg
A-weighted emission sound pressure level
77 dB (A) 1
Triaxial vibration value for sawing into metal (ah,M)
1.4 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Compact size – an easy-to-maneuver cordless, portable band saw with LED light for making fast, accurate cuts even in tight spaces
- Lower weight – just 3.9 kg (inc. Nuron B 22-85 battery) to improve comfort and safety, especially when cutting overhead
- Cut virtually anywhere – with virtually no sparks, debris and noise, portable band saws give you a safer way to cut in occupied buildings or other sensitive environments
- Versatile cutting system – cut nearly any plastic pipe, metal strut, threaded rod, or conduit with Hilti’s wide variety of easy-to-change, high quality blades
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Cutting metal strut, pipes and threaded rod (max. cutting depth 63.5 mm)
- Cutting plastic pipes
- Cutting 1" and 2" EMT pipes
- Cutting 1-5/8” MQ strut channels
- Cutting metal strut, pipes and threaded rod (max. cutting depth 2-1/2”)
Related Products
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo