Nuron
SJT 6-22 Cordless jigsaw
מסור אנכי נטען במזוודה SJT 6-22(N) product number: 2251326 #2251326




Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
- Tool body weight: 2.1 kg
- Base material: Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke rate: 3000 strokes/minute
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,655.94 ILS
3,655.94 ILS
/
1 each
Technical Data
Tool body weight
2.1 kg
Base material
Wood, Metal, Drywall, Plastic, Aluminium, Steel
Stroke rate
3000 strokes/minute
Max. bevel angle
45 °
A-weighted emission sound pressure level
91 dB (A) 1
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SJT 6-22 (02), Czech, Danish, German, English, Spanish, Finnish, French, Hungarian, Italian, Dutch, Norwegian, Polish, Portuguese, Slovak, Swedish [ 2.6 MB ]
Features & Applications
Features
- Uncompromised cordless performance – high-output Nuron batteries deliver enough cutting speed and longer run time to replace your corded jigsaws, even when cutting tougher or thicker materials
- Better maneuverability – low weight and barrel grip make this cordless jigsaw easier to guide comfortably from above or below your workpiece
- Safer jobsites – rapid blade brake, Active Vibration Reduction (AVR) and optional dust removal accessories all help to make using jigsaws safer
- Easier, more accurate cuts – an LED work light and dust blower help to keep your view of the cutting line clear, while the integrated shoe minimizes drag against the workpiece
- On the Nuron battery platform – cordless jigsaws without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Cutting and trimming a wide variety of materials on construction sites or in fabrication shops
- Cutting wood, composites and sandwich panels (max. thickness 150 mm)
- Cutting sheet steel (max. thickness 10 mm)
- Cutting metal or plastic pipes
- Bevel cuts (0-45°)
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo