Nuron special
SC 30WR-22 Cordless circular saw
מסור עגול נטען SC30 WR-22 במזוודה (N) product number: 2232909 #2232909




Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
- Max. cutting depth: 70 mm
- Blade diameter: 190 mm
- Base material: Wood
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,371.34 ILS
5,371.34 ILS
/
1 each
Technical Data
Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood
Guiding rail compatibility
Yes
Dimensions (LxWxH)
383 x 210 x 289 mm
Cutting depth at 45 degrees
51 mm
Max. bevel angle
50 °
Tool body weight
3.7 kg
A-weighted emission sound pressure level
94 dB (A) 1
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SC 30WR-22 (01), Bulgarian, German, Greek, English, Spanish, French, Hebrew, Croatian, Italian, Dutch, Polish, Portuguese, Romanian, Slovenian, Serbian [ 3.1 MB ]
Features & Applications
Features
- Tripled cutting speed – new brushless motor cuts faster than any previous Hilti cordless circular saw
- Doubled run time per charge – Nuron battery technology and brushless motor deliver our longest working time yet
- Maximum cutting depth – cut through three 22 mm wood boards in one go
- Virtually dust-free cutting – includes rotatable dust port to connect the cordless circular saw to a vacuum cleaner
- Designed for more precise, comfortable use – ergonomic grips, LED light for a clear view of the cutting line and guiderail compatibility help make precise cuts quicker and easier
Applications
- Straight, accurate cuts up to 70 mm depth
- Bevel cuts at 45° in materials up to 51 mm, or at 50° up to 45 mm thickness
- Cutting wood/wood-based board – such as formwork, plywood, planks, OSB and battens
- Cross and rip cuts through wood or plastic
- Trimming interior finishing board – such as drywall and sandwich boards
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Accessories for your SM 60-22 miter saw, such as foldable universal cutting stand, dust bag, dust collector, and clamp
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
