SC 55W Circular saw
מסור עגול חשמלי SC 55W 220-240V product number: 2089103 #2089103



Circular saw for straight cuts up to 55 mm depth
- Max. cutting depth: 55 mm
- Cutting depth at 45 degrees: 41 mm
- No load RPM: gear 1: 5500 rpm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,700.77 ILS
2,700.77 ILS
/
1 each
Technical Data
Max. cutting depth
55 mm
Cutting depth at 45 degrees
41 mm
No load RPM
gear 1: 5500 rpm
Base material
Wood, Sandwich panel
Weight according to EPTA-Procedure 01/2003 without battery
4.73 kg
Guiding rail compatibility
Yes
A-weighted emission sound pressure level
91 dB (A) 1
Rated input power
1200 W
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SC 55W (01), Bulgarian, German, Greek, English, Spanish, French, Croatian, Italian, Dutch, Polish, Portuguese, Romanian, Slovenian, Serbian [ 6.5 MB ]
Features & Applications
Features
- Very robust circular saw with high cutting feed rate, for heavy-duty sawing
- Preselection of cutting angle to 22.5, 45 or 50 degrees
- Rip and cross cuts up to 55 mm cutting depth, compatible with Hilti guide rails and vacuum cleaners
- Full guide rail compatibility – cut precise 45 and 90 degree angles using this hand-held circular saw
- Fast blade stop
Applications
- Rip and cross cuts at depths of up to 55 mm
- Bevel and miter cuts, with or without guide rail
- General construction: cutting formwork board, OSB, plywood, chipboard, plastics, battens
- Interior finishing: cutting drywall panel (gypsum board), cement board, MDF and HDF
- Electrical: horizontal wall cuts, cable trays
Related Products
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo