special
TE 6-A36 Cordless rotary hammer






Powerful D-grip 36V cordless rotary hammer with superior concrete drilling and chipping performance
- Weight according to EPTA-Procedure 01/2003 without battery: 3.7 kg
- Optimum Hammer drilling range: 4 - 16 mm
- Single impact energy: 2.5 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
4,819.82 ILS
4,819.82 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
3.7 kg
Optimum Hammer drilling range
4 - 16 mm
Single impact energy
2.5 J
Hammer drilling diameter range
4 - 20 mm
Hammer drilling RPM
1050 rpm
Full hammering frequency
5100 impacts/minute
Functionality
Active Vibration Reduction (AVR), Integrated Dust Removal System (DRS), Removable chuck, Working light LED, Reverse mode, Depth gauge
Triaxial vibration value for hammer drilling into concrete (ah,HD)
16.8 m/s² 1
Triaxial vibration for chiseling into concrete
8.1 m/s² 2
A-weighted emission sound power level
102 dB (A) 3
A-weighted emission sound pressure level
91 dB (A) 4
Dust removal system available
TE DRS-6-A, TE DRS-D, TE DRS-S, DCD
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Extremely powerful rotary hammer, designed for serial concrete drilling
- Very convenient and lightweight for superior handling
- High run time flexibility thanks to powerful and fast-charging 36V Li-Ion batteries
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Virtually dustless drilling when used with the DRS-6-A dust removal system
Applications
- Drilling and hammer drilling in concrete and masonry
- Occasional drilling in wood and steel with optional quick-release chuck
- Screwdriving using the special bit holder with TE-C (SDS Plus) connection end
- Drilling in concrete in clean areas using the DRS-6-A (02) integrated dust removal system
- Light chiseling
For approval or certificate information, please see individual items.
Related Products
Ultimate SDS Plus (TE-C) hammer drill bits sets with different bit diameters and lengths (metric)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


