special
TE 7-C Rotary hammer





Powerful D-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery: 3.4 kg
- Optimum Hammer drilling range: 4 - 16 mm
- Single impact energy: 2.6
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 3,267.98 ILS
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
3.4 kg
Optimum Hammer drilling range
4 - 16 mm
Single impact energy
2.6
Working mode
Hammer drilling, Drilling, Chiseling
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
740 rpm
Full hammering frequency
4020 impacts/minute
Functionality
Chipping, Integrated Dust Removal System (DRS), Removable chuck, Reverse mode, Depth gauge
Triaxial vibration value for hammer drilling into concrete (ah,HD)
17 m/s² 1
Triaxial vibration for chiseling into concrete
17 m/s² 2
A-weighted emission sound pressure level
90 dB (A) 3
Dimensions (LxWxH)
343 x 86 x 215 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Ergonomically designed D-grip for comfortable use over long periods
- Robustly built – engineered for maximum reliability and long life
- High drilling performance
- Virtually dustless drilling when used with the DRS-M dust removal system
- Quick-change TE-C Click chuck for versatility and ease of use
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiseling and small channel openings in concrete
- Occasional drilling in wood and steel with optional quick release chuck
- Drilling in concrete in clean areas with integrated Dust Removal System (DRS-M)
- Cutting socket recesses in masonry
For approval or certificate information, please see individual items.
Related Products
Dust removal system for concrete and masonry drilling with all rotary hammers
Extra-sharp SDS Plus (TE-C) floor scraper chisels for removing flooring and coatings using demolition tools
Self-sharpening SDS Plus (TE-C) flat chisel bits for precision demolition of concrete and masonry
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


