Nuron special
TE 30-22 Cordless rotary hammer






Powerful SDS Plus cordless rotary hammer with our fastest drilling speed and lowest vibration in its weight-class, ideal for reinforced concrete (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery: 3.8 kg
- Optimum Hammer drilling range: 10 - 22 mm
- Single impact energy: 5.2 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 6,930.00 ILS
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
3.8 kg
Optimum Hammer drilling range
10 - 22 mm
Single impact energy
5.2 J
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
725 rpm
Full hammering frequency
4200 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Chiseling, Depth gauge, Removable chuck, Reverse mode, Torque clutch, Hammer drilling, Electronic Slip Clutch
Triaxial vibration value for hammer drilling into concrete (ah,HD)
6.2 m/s² 1
Triaxial vibration for chiseling into concrete
5.8 m/s² 2
A-weighted emission sound power level
100 dB (A) 3
A-weighted emission sound pressure level
92 dB (A) 4
Dust removal system available
TE DRS-D, TE DRS-C
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Our highest performance-to-weight ratio – our fastest cordless SDS plus rotary hammer in its weight-class, the TE 30-22 brings up to 40% higher drilling speeds to help power through concrete and rebar with ease
- Upgraded 3D Active Vibration Reduction (AVR) – the motor is isolated from the tool body, delivering our lowest vibration in its class for smoother drilling and all-day comfort
- Optimized for rebar drilling – the TE 30-22 comes with an Electronic Slip Clutch (ESC), helping increase comfort and reduce drill bit jams in reinforced concrete
- Extra-robust chuck – engineered for superior wear resistance, durability, and extended chuck lifetimes
- Ergonomic design – now 30% smaller for improved handling in tight-spaces, and a new professional-grade HTX grip for increased control and comfort
Applications
- Drilling anchor holes in concrete and masonry (recommended diameter range 10-28 mm)
- Drilling holes for rebar doweling
- Virtually dust-free drilling (TE DRS-C or TE DRS-D vacuum cleaner connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning and surface correction
- Setting anchors and driving screws (optional TE-C bit holder required)
For approval or certificate information, please see individual items.
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
