TE 70-AVR Rotary hammer
Combihammer TE 70-AVR 220V #2063001





Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty concrete drilling and chiseling, with Active Vibration Reduction (AVR)
- Weight according to EPTA-Procedure 01/2003 without battery: 8.3 kg
- Single impact energy: 11.5 J
- Rated current: 9.9 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
7,992.40 ILS
7,992.40 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
8.3 kg
Single impact energy
11.5 J
Rated current
9.9 A
Hammer drilling diameter range
12 - 150 mm
Optimum Hammer drilling range
20 - 55 mm
Hammer drilling RPM
360 rpm
Full hammering frequency
2760 impacts/minute
Functionality
Active Vibration Reduction (AVR), Chiseling, Hammer drilling, Depth gauge
Triaxial vibration value for hammer drilling into concrete (ah,HD)
10.8 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D, TE DRS-BK
Triaxial vibration for chiseling into concrete
9.0 m/s² 2
Rated input power
1800 W
Dimensions (LxWxH)
540 x 125 x 305 mm
A-weighted emission sound power level
113 dB (A) 3
A-weighted emission sound pressure level
105 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Highest productivity for a wide range of drilling and chiseling applications
- Low contact pressure for high user comfort
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Optional DRS-Y dust removal system collects up to 95% of dust
- Ruggedly built for a long lifetime
Applications
- Hammer drilling in concrete, masonry and natural stone using bits in the 12-150 mm diameter range
- Drilling holes for heavy-duty anchors from 20-40 mm in diameter
- Breaching and demolition using pointed and flat chisels
- Drilling with high torque in wood and steel
- Hammer drilling in concrete, masonry and natural stone using bits in the 1/2" - 6" diameter range
Related Products
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp SDS Max (TE-Y) bull point chisels for chipping and breaking up concrete and masonry
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


