Nuron
TE 70-22 Cordless rotary hammer
Cordl. combihammer TE 70-22 case product number: 2443103 #2443103






Very powerful and cordless SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiseling in concrete (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 8.9 kg
- Optimum Hammer drilling range: 20 - 55 mm
- Hammer drilling diameter range: 12 - 55 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
11,660.00 ILS
11,660.00 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
8.9 kg
Optimum Hammer drilling range
20 - 55 mm
Hammer drilling diameter range
12 - 55 mm
Single impact energy
14.5 J
Hammer drilling RPM
246 rpm
Full hammering frequency
2820 impacts/minute
Functionality
Active Vibration Reduction (AVR), Active Torque Control (ATC), Chiseling, Depth gauge, Hammer drilling, Power reduction
Triaxial vibration value for hammer drilling into concrete (ah,HD)
8.6 m/s² 1
Triaxial vibration for chiseling into concrete
7.8 m/s² 2
Dust removal system available
TE DRS-Y, TE DRS-D, TE DRS-BK
A-weighted emission sound pressure level
99 dB (A) 3
A-weighted emission sound power level
107 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Optimized performance – our most powerful cordless SDS Max rotary hammer brings more drilling power with less weight, helping you work faster while staying mobile
- More work per charge – the brushless motor and more efficient 22V Nuron batteries help you get more battery run time
- Durable and longer lasting – the optimized torque transfer, dust sealing, and drop-resistant battery garage combine for reduced wear and increased tool lifetimes
- Upgraded safety features – includes Active Torque Control (ATC) and an On/Off switch to better protect you from uncontrolled spinning, and Dust Removal System (DRS) compatibility for virtually dust-free drilling
- Longer trigger time – Active Vibration Reduction (AVR) helps shield from vibration so you can work with fewer interruptions
Applications
- Heavy-duty chiseling and concrete wall demolition
- Drilling in reinforced concrete (recommended drill bits 20mm to 55mm in diameter)
- Hammer drilling in masonry (recommended drill bits 12mm to 150mm in diameter)
- Drilling holes for heavy-duty anchors (recommended drill bits 20mm to 40mm in diameter)
- Breaching and demolition with pointed and flat chisels
Related Products
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
