Nuron
TE 8-22 Cordless rotary hammer
Cordless rotary hammer TE 8-22 case product number: 2431084 #2431084




Powerful SDS Plus cordless rotary hammer with faster drilling speed and lower vibration, ideal for reinforced concrete (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery: 2.9 kg
- Optimum Hammer drilling range: 6 - 18 mm
- Single impact energy: 3.3 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
4,950.00 ILS
4,950.00 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
2.9 kg
Optimum Hammer drilling range
6 - 18 mm
Single impact energy
3.3 J
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
1230 rpm
Full hammering frequency
4700 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Chiseling, Depth gauge, Removable chuck, Reverse mode, Torque clutch, Electronic Slip Clutch, Hammer drilling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
6.7 m/s² 1
Triaxial vibration for chiseling into concrete
6.4 m/s² 2
A-weighted emission sound power level
98 dB (A) 3
A-weighted emission sound pressure level
90 dB (A) 4
Dust removal system available
TE DRS-22, TE DRS-C, TE DRS-D
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Higher performance-to-weight ratio – our fastest cordless SDS plus rotary hammer in its weight-class, the TE 8-22 brings higher drilling speeds to help power through concrete and rebar with ease
- Upgraded 3D Active Vibration Reduction (AVR) – the motor is isolated from the tool body, delivering our lowest vibration in its class for smoother drilling and all-day comfort
- Ergonomic design – optimized for improved handling, with our professional-grade HTX grip for increased control and comfort
- New dust removal system – combine with the TE DRS-22 for virtually dust-free drilling and a new vacuum port to help empty dust without silica exposure
- Electronic Slip Clutch for rebar drilling – the TE 8-22 comes with an Electronic Slip Clutch (ESC), helping increase comfort and reduce drill bit jams in reinforced concrete
Applications
- Drilling and hammer drilling in rebar reinforced concrete, concrete, and masonry
- Virtually dust-free drilling (TE DRS-22 on-board dust removal system or TE DRS-C dust extractor connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning or surface correction
- Occasional drilling in wood and steel (with optional quick-release chuck)
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo