Nuron
TE 60-22 cordless rotary hammer
Cordless rotary hammer TE 60-22 case product number: 2370438 #2370438






Powerful and cordless SDS Max (TE-Y) rotary hammer with high power-to-weight ratio for heavy-duty drilling and chiseling in concrete and masonry (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery: 6.4 kg
- Optimum Hammer drilling range: 18 - 40 mm
- Single impact energy: 8.8 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
10,547.00 ILS
10,547.00 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
6.4 kg
Optimum Hammer drilling range
18 - 40 mm
Single impact energy
8.8 J
Hammer drilling RPM
303 rpm
Full hammering frequency
3480 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Hammer drilling, Chiseling, Power reduction
Triaxial vibration value for hammer drilling into concrete (ah,HD)
10.2 m/s² 1
Triaxial vibration for chiseling into concrete
9.1 m/s² 2
Dust removal system available
TE DRS-Y, TE DRS-D
A-weighted emission sound pressure level
98 dB (A) 3
A-weighted emission sound power level
106 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Outsized power-to-weight ratio – our next-generation TE 60-22 offers 25% faster drilling speeds and the power you'd expect from a much heavier rotary hammer
- Maximised work per charge – brushless motor and more efficient 22V Nuron batteries help you get more battery run time
- Upgraded safety features – includes Active Torque Control (ATC) to better protect you from uncontrolled spinning if the bit jams and dust removal system (DRS) compatibility for virtually dust-free drilling
- Longer trigger time – Active Vibration Reduction (AVR) helps shield from vibration so that you can work with fewer interruptions
- On the Nuron battery platform – cordless rotary hammers without compromise thanks to longer-lasting lithium-ion batteries, energy-saving drill bits and a range of services to keep you productive, today and tomorrow
Applications
- Extremely versatile rotary hammer drill for heavy-duty concrete construction work as well as building services installation
- Drilling holes for post-installed reinforcing bar connections in concrete (recommended diameter range 3/4" to 1-5/8")
- Drilling holes for post-installed reinforcing bar connections in concrete (recommended diameter range 20mm to 40mm)
- Drilling holes for pipe penetrations or plug sockets through concrete and masonry
- Chiseling openings and channels in concrete or masonry
Related Products
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


