Nuron
TE 30-22 Cordless rotary hammer
Cordl. combihammer TE 30-22 case product number: 2253111 #2253111







Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 3.9 kg
- Optimum Hammer drilling range: 10 - 28 mm
- Single impact energy: 3.8 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
6,928.16 ILS
6,928.16 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
3.9 kg
Optimum Hammer drilling range
10 - 28 mm
Single impact energy
3.8 J
Hammer drilling diameter range
5 - 28 mm
Hammer drilling RPM
777 rpm
Full hammering frequency
4500 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Chiseling, Chipping, Depth gauge, Removable chuck, Reverse mode, Torque clutch
Triaxial vibration value for hammer drilling into concrete (ah,HD)
11.1 m/s² 1
Triaxial vibration for chiseling into concrete
8.5 m/s² 2
A-weighted emission sound power level
102 dB (A) 3
A-weighted emission sound pressure level
94 dB (A) 4
Dust removal system available
TE DRS-D, TE DRS-C
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Our most powerful SDS Plus cordless rotary hammer drill ever, still weighing just 5.1 kg (including B 22-170 battery)
- Exceptional drilling speed – drills through rebar up to 200% faster than predecessors
- More run time per charge – drills up to twice as long as comparable SDS Plus rotary hammers thanks to the combination of brushless motor and revolutionary Nuron batteries
- Versatility – with a wider optimal drilling range and extensive range of chisel bits and hole saws available, TE 30-22 is an extremely versatile tool with a wide range of capabilities for any jobsite
- Comprehensive safety features – includes Active Torque Control (ATC) to better protect you from uncontrolled spinning if the bit jams
Applications
- Drilling anchor holes in concrete and masonry (recommended diameter range 10-28 mm)
- Drilling holes for rebar doweling
- Virtually dust-free drilling (TE DRS-C or TE DRS-D vacuum cleaner connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning and surface correction
- Occasional drilling in wood and steel (optional quick-release chuck required)
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
SDS Plus (TE-C) rotary hammer core bit for cutting holes in masonry
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
