Nuron
TE 4-22 Cordless rotary hammer
Cordless rotary hammer TE 4-22 case product number: 2253086 #2253086





Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 2.45 kg
- Optimum Hammer drilling range: 4 - 14 mm
- Single impact energy: 2.3 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
4,021.64 ILS
4,021.64 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
2.45 kg
Optimum Hammer drilling range
4 - 14 mm
Single impact energy
2.3 J
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
1050 rpm
Full hammering frequency
5100 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Depth gauge, Hammer drilling, Reverse mode, Working light LED
Triaxial vibration value for hammer drilling into concrete (ah,HD)
12.3 m/s² 1
A-weighted emission sound power level
98 dB (A) 2
A-weighted emission sound pressure level
90 dB (A) 3
Dust removal system available
TE DRS-4/6, TE DRS-C, TE DRS-D, TE DRS-22
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Compact but highly capable – the best balance of power-to-weight ratio, drilling speed and work per charge of any Hilti SDS Plus rotary hammer drill
- Faster drilling – finish your installation faster thanks to 20% more power from the new brushless motor and revolutionary Nuron batteries
- Improved comfort – reduced weight, redesigned grips, LED light and better balance make the TE 4-22 cordless rotary hammer especially easy to handle when drilling overhead
- Comprehensive safety features – includes Active Torque Control (ATC) to better protect you from uncontrollable spinning if the bit sticks
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
Applications
- Drilling and hammer drilling in concrete and masonry
- Overhead drilling in concrete, such as for hanging pipes and conduits, MEP installations and suspended ceilings
- Virtually dust-free drilling (TE DRS-4/6 on-board dust removal system or TE DRS-C vacuum cleaner connector required)
- Setting anchors and drop-in anchors in concrete (with optional TE-C bit holder and setting tool)
- OSHA 1925.1153 Table 1 compliant, virtually dust-free drilling (TE DRS-4/6 on-board dust removal system or TE DRS-C vacuum cleaner connector required)
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo