Nuron
TE 6-22 Cordless rotary hammer
Cordless rotary hammer TE 6-22 case product number: 2253058 #2253058






Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 2.84 kg
- Optimum Hammer drilling range: 4 - 16 mm
- Single impact energy: 2.6 J
Customers also searched for TE 6 or rotary hammer.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
4,466.84 ILS
4,466.84 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
2.84 kg
Optimum Hammer drilling range
4 - 16 mm
Single impact energy
2.6 J
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
1050 rpm
Full hammering frequency
5100 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Chiseling, Depth gauge, Removable chuck, Reverse mode, Torque clutch, Hammer drilling, Working light LED
Triaxial vibration value for hammer drilling into concrete (ah,HD)
10.7 m/s² 1
Triaxial vibration for chiseling into concrete
5.5 m/s² 2
A-weighted emission sound power level
102 dB (A) 3
A-weighted emission sound pressure level
91 dB (A) 4
Dust removal system available
TE DRS-4/6, TE DRS-C, TE DRS-D, TE DRS-22
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Performance, versatility and ergonomics in one – the TE 6-22 cordless rotary hammer has a wide drilling range, chiseling function and more comfort for all-day use
- Helps reduce fatigue – now even lighter, helping you power through larger concrete drilling jobs
- Improved handling – better tool balance and contoured grips so you can drill, chip or drive more comfortably in any position
- Comprehensive safety features – includes Active Torque Control (ATC) to better protect you from uncontrolled spinning if the bit sticks
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
Applications
- Drilling and hammer drilling in concrete and masonry
- Virtually dust-free drilling (TE DRS-4/6 on-board dust removal system or TE DRS-C vacuum cleaner connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning or surface correction
- Occasional drilling in wood and steel (with optional quick-release chuck)
- Setting anchors and drop-in anchors (with optional TE-C bit holder)
Related Products
On-board vacuum system for convenient dust collection when drilling or chiseling with TE 4-22 and TE 6-22 cordless rotary hammers
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
