TE 6-CL Rotary hammer
Rotary hammer TE 6-CL 230V case product number: 2251578 #2251578





Powerful D-grip SDS Plus (TE-C) rotary hammer drill with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery: 3.38 kg
- Optimum Hammer drilling range: 4 - 16 mm
- Single impact energy: 2.3 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,267.98 ILS
3,267.98 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
3.38 kg
Optimum Hammer drilling range
4 - 16 mm
Single impact energy
2.3 J
Working mode
Hammer drilling, Drilling, Chiseling
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
960 rpm
Full hammering frequency
4680 impacts/minute
Functionality
Chiseling, Depth gauge, Reverse mode, Removable chuck, Hammer drilling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
17.3 m/s² 1
Triaxial vibration for chiseling into concrete
10.1 m/s² 2
A-weighted emission sound pressure level
92 dB (A) 3
Rated input power
890 W
Dimensions (LxWxH)
325 x 93 x 221 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Built for speed and longevity – re-engineered to deliver higher drilling performance from an even more reliable, longer-lasting rotary hammer
- Consistent power output – the 8.5 Amp motor delivers the performance you need to get demanding drilling jobs done faster, even if the power supply fluctuates
- Powerful chiseling performance – with easy adjustment of chisel positioning
- Multi-mode SDS Plus rotary hammer – for hammer drilling, rotary-only drilling and chiseling
- Rapid maintenance – power cords or carbon brushes can be replaced with minimal downtime
Applications
- Drilling and hammer drilling in concrete, masonry and stone
- Drilling anchor holes and formwork assembling
- Concrete chiseling and slag removal
- Chiseling of small channel openings into concrete and masonry
- Precision chiseling in masonry
Related Products
Ultimate SDS Plus (TE-C) hammer drill bits sets with different bit diameters and lengths (metric)
Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


