TE 3-C Rotary hammer
פטישון קידוח וחציבה TE 3-C product number: 2198274 #2198274





Powerful pistol-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
- Weight according to EPTA-Procedure 01/2003 without battery: 3 kg
- Optimum Hammer drilling range: 4 - 16 mm
- Single impact energy: 2.5 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,577.92 ILS
2,577.92 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
3 kg
Optimum Hammer drilling range
4 - 16 mm
Single impact energy
2.5 J
Working mode
Hammer drilling, Chiseling, Drilling
Hammer drilling diameter range
4 - 28 mm
Hammer drilling RPM
1070 rpm
Full hammering frequency
5160 impacts/minute
Functionality
Reverse mode, Depth gauge, Chipping, Hammer drilling, Chiseling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
15.4 m/s² 1
Triaxial vibration for chiseling into concrete
11.4 m/s² 2
A-weighted emission sound pressure level
95 dB (A) 3
Rated input power
850 W
Dimensions (LxWxH)
377 x 88 x 204 mm
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, rotary-only drilling and chiseling
- 850W motor provides high performance and overload protection
- Quick-change TE-C Click chuck and user-friendly selector switch for high working convenience
- 360° side handle with quick-set depth gauge – easily adjustable for a firm grip in any position, even in tight spaces
- Electronic switch for precise hole-starting
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiseling and light channel chasing in concrete and masonry
- Occasional drilling in wood and steel using the optional smooth-shank chuck adapter
- Cutting socket recesses in masonry
- Driving screws using optional bit holders
Related Products
Dust removal system for concrete and masonry drilling with all rotary hammers
Extra-sharp SDS Plus (TE-C) floor scraper chisels for removing flooring and coatings using demolition tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


