TE 70-ATC/AVR Rotary hammer
פטישון קידוח וחציבה TE 70-ATC/AVR 220V product number: 2172142 #2172142












Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiseling in concrete
- Weight according to EPTA-Procedure 01/2003 without battery: 10 kg
- Single impact energy: 14.5 J
- Hammer drilling diameter range: 12 - 150 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
11,457.54 ILS
11,457.54 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
10 kg
Single impact energy
14.5 J
Hammer drilling diameter range
12 - 150 mm
Optimum Hammer drilling range
20 - 55 mm
Hammer drilling RPM
245 rpm
Full hammering frequency
2830 impacts/minute
Functionality
Active Torque Control (ATC), Chiseling, Power reduction, Active Vibration Reduction (AVR), Hammer drilling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
8.6 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D
Triaxial vibration for chiseling into concrete
7.8 m/s² 2
A-weighted emission sound power level
113 dB (A) 3
A-weighted emission sound pressure level
103 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the drill bit jams – helping to reduce a common safety hazard
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Virtually maintenance-free brushless SR motor and double-chamber lubrication systems for longer service intervals and tool lifetime
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Hammer drilling in concrete, masonry and natural stone with drill bits 12-150 mm in diameter
- Drilling holes for heavy-duty anchors from 20-40 mm in diameter
- Breaching and demolition with pointed and flat chisels
- Hammer drilling in concrete, masonry and natural stone with drill bits 1/2" - 6" in diameter
- Drilling holes for heavy-duty anchors from 3/4" - 1-3/4" in diameter
Related Products
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp SDS Max (TE-Y) bull point chisels for chipping and breaking up concrete and masonry
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


