TE 30-AVR Rotary hammer
Combihammer TE 30-AVR 220V case product number: 2160049
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR)
- Weight according to EPTA-Procedure 01/2003 without battery: 4.2 kg
- Optimum Hammer drilling range: 10 - 28 mm
- Single impact energy: 3.6 J
Customers also searched for drilling, combi hammer or demolition.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
5,664.64 ILS
5,664.64 ILS
/
1 each








