TE 60-ATC-AVR Rotary hammer
פטיש קידוח וחציבה TE 60 -ATC\AVR 220V product number: 2132187 #2132187






Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiselling, with Active Vibration Reduction (AVR) and Active Torque Control (ATC)
- Weight according to EPTA-Procedure 01/2003 without battery: 7.8 kg
- Single impact energy: 7.8 J
- Rated current: 7.2 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
9,892.98 ILS
9,892.98 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
7.8 kg
Single impact energy
7.8 J
Rated current
7.2 A
Hammer drilling diameter range
12 - 100 mm
Optimum Hammer drilling range
18 - 40 mm
Hammer drilling RPM
340 rpm
Full hammering frequency
3300 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Chiseling, Depth gauge, Power reduction, Hammer drilling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
7.2 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D, TE DRS-BK
Triaxial vibration for chiseling into concrete
6.2 m/s² 2
Rated input power
1350 W
Dimensions (LxWxH)
493 x 115 x 293 mm
A-weighted emission sound power level
111 dB (A) 3
A-weighted emission sound pressure level
103 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the drill bit jams – helping to reduce a common safety hazard
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- High versatility for a wide range of drilling and chiselling applications
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quicker and easier replacement of damaged/broken cords on the jobsite
Applications
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 18-80 mm)
- Medium-duty demolition work
- Coring in masonry and concrete with TE-Y BK core bits up to 122 mm diameter
- Coring in masonry with optional DD-TE-Y-DR adapter and DD-Y PCM core bits up to 122 mm diameter
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 5/8" - 3-1/8")
Related Products
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp SDS Max (TE-Y) bull point chisels for chipping and breaking up concrete and masonry
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


