TE 50-AVR Rotary hammer
Combihammer TE 50-AVR 220 V product number: 2128232 #2128232





Our most compact SDS Max (TE-Y) rotary hammer for lightweight comfort and control while drilling or chiseling in concrete, stone, and masonry
- Weight according to EPTA-Procedure 01/2003 without battery: 6.1 kg
- Single impact energy: 6 J
- Rated current: 5.8 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
7,447.56 ILS
7,447.56 ILS
/
1 each
Technical Data
Weight according to EPTA-Procedure 01/2003 without battery
6.1 kg
Single impact energy
6 J
Rated current
5.8 A
Hammer drilling diameter range
12 - 82 mm
Optimum Hammer drilling range
16 - 32 mm
Hammer drilling RPM
360 rpm
Full hammering frequency
3510 impacts/minute
Functionality
Active Vibration Reduction (AVR), Chiseling, Hammer drilling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
8.8 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D, TE DRS-BK
Triaxial vibration for chiseling into concrete
7.1 m/s² 2
Rated input power
1100 W
Dimensions (LxWxH)
449 x 115 x 272 mm
A-weighted emission sound power level
108 dB (A) 3
A-weighted emission sound pressure level
100 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Exceptionally light and versatile SDS Max (TE-Y) rotary hammer
- Low contact pressure for high user comfort
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quicker and easier replacement of damaged/broken cords on the jobsite
Applications
- Hammer drilling in concrete, masonry and natural stone (possible diameter range 12-55 mm, recommended diameter range 16-32 mm)
- Light to medium-duty chiselling in masonry and concrete
- Drilling penetrations mainly in masonry using percussion core bits (possible diameter range 45-150 mm, recommended diameter range up to 82 mm)
- Hammer drilling in concrete, masonry and natural stone (possible diameter range 1/2"- 2", recommended diameter range 5/8" - 1 1/4")
- Drilling penetrations mainly in masonry using percussion core bits (possible diameter range 1 3/4"- 5 15/16", recommended diameter range up to 3 1/4" )
Related Products
Ultimate SDS Max (TE-Y) hollow drill bit for virtually dust-free drilling in concrete
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp SDS Max (TE-Y) bull point chisels for chipping and breaking up concrete and masonry
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


