special
TE 6-A36 Cordless rotary hammer
Cordless rotary hammer TE 6-A36 case product number: 2098466
Powerful D-grip 36V cordless rotary hammer with superior concrete drilling and chipping performance
- Weight according to EPTA-Procedure 01/2003 without battery: 3.7 kg
- Optimum Hammer drilling range: 4 - 16 mm
- Single impact energy: 2.5 J
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,819.82 ILS
4,819.82 ILS
/
1 each









