Nuron
SL 5-22 Cordless magnetic work light
Cordl. magnetic area light SL 5-22 box product number: 2444371
Cordless LED floodlight with a magnetic base and mounting clamp for illuminating work areas (Nuron battery platform)
- Brightness: 1900 lm
- Operating time: B22-85: 12 hrs (33%), 6 hrs (66%), 4.5 hrs (100%), B22-170: 24 hrs (33%), 12 hrs (66%), 7.5 hrs (100%)
- Weight: 2 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,484.00 ILS
1,484.00 ILS
/
1 each








