Nuron
SL 2-22 LED task light
Cordless task light SL 2-22 box product number: 2243001 #2243001



Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
- Brightness: 500 lm
- Lux: 350 lx @ 1 m
- Operating time: B 22-110: 23hrs (50%), 14.5hrs (100%)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
676.28 ILS
676.28 ILS
/
1 each
Technical Data
Brightness
500 lm
Lux
350 lx @ 1 m
Operating time
B 22-110: 23hrs (50%), 14.5hrs (100%)
Documents
pdf Operating Instruction SL 2-22 (02), Czech, Danish, German, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Slovak, Slovenian, Swedish [ 4.4 MB ]
Features & Applications
Features
- One charge per workday – get a full day of light at 100% brightness thanks to high-capacity, high-output Nuron batteries
- Clearer visibility – specially engineered LEDs direct even, natural light color in three brightness modes to your work area (illumination up to 500 lumens/350 Lux at 1 m distance)
- Multiple attachment options – retractable belt hook, magnetic holder (optional), stable base and pivoting head mean you can position the light on a wide range of construction equipment
- Low battery warning – the work light maintains constant brightness, but will warn you of low batteries with enough time to get to a charger
- On the Nuron battery platform – cordless LED work lights without compromise thanks to longer-lasting batteries and a range of services to keep you more productive, today and tomorrow
Applications
- Illumination of personal work areas – can be hung from or attached to a wide range of objects nearby, such as pipes, ladders, scaffolds and rafters
- Inspection of surface finishes (such as paint or drywall)
- Suitable for use in confined spaces (housing stays cool to the touch and LEDs don’t emit extreme heat)
Related Products
Nuron

Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo