SIW 20-22 3/4" High-torque cordless impact wrench
Cordl. imp. wrench SIW 20-22 3/4" case product number: 2428377 #2428377






Ultimate-class, high-torque impact wrench with 3/4" anvil, quick lock and friction ring for heavy bolting (Nuron battery platform)
- Anvil type: 3/4" square anvil
- Maximum torque: 2250 Nm (2)
- Nut busting torque: 3000 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,400.00 ILS
5,400.00 ILS
/
1 each
Technical Data
Anvil type
3/4" square anvil
Maximum torque
2250 Nm (2) 1
Nut busting torque
3000 Nm
Full hammering frequency
2350 impacts/minute
Number of gears
2
No load RPM
gear 1: 1000 rpm; gear 2: 1175 rpm
Dimensions (LxWxH)
256 x 97 x 255 mm
Tool body weight
3.81 kg
A-weighted emission sound pressure level
101 dB (A) 2
Rated voltage
22 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 20-22 (POS1), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 6.2 MB ]
Features & Applications
Features
- Our most powerful impact wrench – up to 3000 Nm of nut busting torque and 2250 Nm of tightening torque for higher performance in a more compact tool body
- Quick lock – our unique and easy-to-use socket holding system keeps your sockets securely in place, helping prevent the danger of sockets dropped from heights
- More productivity and control – built-in LED light and two speed settings help you easily transition from heavy to light-duty applications
- Higher performance with low vibration – helping you work longer with less fatigue
- Longer lasting – the brushless motor and durable build are designed for longer tool lifetimes even in the most demanding conditions
Applications
- Bolting steel for primary and secondary steel structures, handrails, racking and machinery up to M30 diameter high-tensile bolts (pre-tightening up to M36)
- Loosening large rusty bolts for maintenance, operation and repair work
- Bolting steel for primary and secondary steel structures, handrails, racking and machinery (up to 1-3/16” diameter high-tensile bolts (pre-tightening up to 1-3/8")
Related Products
Quick lock impact wrench socket accessory for the SIW 20-22 3/4" Hilti impact wrench
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


